Download document () of 20

CN15NN3A

Eaton Freedom NEMA Contactor, Full voltage non-reversing, NEMA Size 4 open enclosure - 135 A, Three-pole, 120/60 or 110/50 coil voltage

General Specifications

Product Name
Eaton Freedom NEMA motor control contactor
Catalog Number
CN15NN3A
UPC
782113604138
Product Length/Depth
7.25 in
Product Height
9.1 in
Product Width
7.05 in
Product Weight
19.45 lb
Certifications
CSA Certified
UL Listed
Catalog Notes
Common Control

Product specifications

NEMA frame size
NEMA Size 4
Relay
None
Type
Contactor
Full load current range
120 V at 60 Hz, 110 V at 50 Hz
Configuration
Non-reversing
Phase
Three-phase
Amperage Rating
135 A
Size
4
Horsepower
40 hp at 208 V, 50 hp at 240 V, 100 hp at 480/600 V
Overload relay
None
Coil voltage
120/60 or 110/50

Export product specification