Download document () of 20

CPMV7L-UNV1

Eaton Crouse-Hinds series Champ CPMV LED wall pack, 0.21A, Cool white, Dimmable driver, 3/4" entry, 150-175W equiv, 50/60 Hz, Tempered glass lens, 7000 lm, 115 lm/W, Die cast alum, Yoke mt, 7x6 distribution, 120-277 Vac, 125-250 Vdc, 59W

General Specifications

Product Name
Eaton Crouse-Hinds series Champ CPMV LED wall pack light fixture
Catalog Number
CPMV7L-UNV1
UPC
662276892101
Product Length/Depth
9.16 in
Product Height
12.76 in
Product Width
12.6 in
Product Weight
14 lb

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class III
Class II, Division 1
Lumens
7000
Wattage
59 W
Mounting Method
Yoke
NEMA Rating
4X
Ingress protection (IP) ratings
IP66
Color temperature
Cool white
Dimming
Dimmable driver
Entry size
3/4"
Equivalent luminaire
150-175W
Lens material
Tempered glass
Material
Die cast aluminum
Optical distribution
7x6
Power factor
> 0.90
Lumens per watt
115
Amperage Rating
0.21 A
Frequency rating
50/60 Hz
Voltage rating
120-277 Vac, 125-250 Vdc
Lamp type
LED

Export product specification