Download document () of 20

CPP512

Eaton Crouse-Hinds series Arktite CPP plug, 20A, 0.312-0.625" cable diameter, 2-wire, 3-pole, Brass contact, 60 Hz, Style 2, 1 HP, Krydon fiberglass-reinforced polyester, Factory sealed, Delayed action circuit breaking, 125-250 Vac/18 Vdc

General Specifications

Product Name
Eaton Crouse-Hinds series Arktite CPP plug
Catalog Number
CPP512
UPC
782274175003
Product Length/Depth
7.59 in
Product Height
1.75 in
Product Width
1.75 in
Product Weight
0.63 lb

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Special features
Factory sealed
Type
Delayed action circuit breaking
Amperage Rating
20A
Voltage rating
125-250 Vac/18 Vdc
Contact material
Brass
Configuration
Two-wire, three-pole
Frequency rating
60 Hz
Grounding style
Style 2
Horsepower
1 hp
Material
Krydon fiberglass-reinforced polyester
Cable diameter
0.312-0.625 in

Export product specification