Download document () of 20

CPR11

Eaton Crouse-Hinds series CPR compression connector, Rigid/IMC, Straight, Insulated, Malleable iron, 1/2"

General Specifications

Product Name
Eaton Crouse-Hinds series CPR compression connector
Catalog Number
CPR11
UPC
784564122117
Product Length/Depth
1.56 in
Product Height
1.5 in
Product Width
1.5 in
Product Weight
0.19 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Malleable iron
Conduit type
Rigid/IMC
Connector type
Straight
Insulator
Insulated
Trade size
1/2"
Style
Compression

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.