Download document () of 20

CPR7

Eaton Crouse-Hinds series CPR compression connector, Rigid/IMC, Straight, Non-insulated, Malleable iron, 2-1/2"

General Specifications

Product Name
Eaton Crouse-Hinds series CPR compression connector
Catalog Number
CPR7
UPC
784564122070
Product Length/Depth
2.94 in
Product Height
3.75 in
Product Width
3.75 in
Product Weight
1.3 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Malleable iron
Conduit type
Rigid/IMC
Connector type
Straight
Insulator
Non-insulated
Trade size
2-1/2"
Style
Compression

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.