Photo is representative
Download
Eaton B-Line series Dura-Blok support base with riser rod and clamp, 11.64" H x 4.8" L x 6" W, Cast iron, Electro-plated
Product Name |
Eaton B-Line series Dura-Blok support base with riser rod and clamp
|
Catalog Number |
DBM-1
|
UPC |
782051507416
|
Product Length/Depth |
4.8 in
|
Product Height |
11.64 in
|
Product Width |
6 in
|
Product Weight |
2.86 lb
|
Compliances |
Not Applicable
|
Certifications |
Not Applicable
|
Finish |
Electro-plated
|
Material |
Cast iron
|