Download document () of 20

DR127-101-R

Eaton DR inductor, 100 uH, 1.96 A Irms, 3.64 A ISAT, 190 mΩ resistance, SMT mounting, Ferrite, 2-pins, 350 qty.

General Specifications

Product Name
Eaton DR127 inductor
Catalog Number
DR127-101-R
EAN
5027590211208
UPC
051712822008
Product Length/Depth
12.5 mm
Product Height
8 mm
Product Width
12.5 mm
Product Weight
3.9165 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
1.96 A
ISAT
3.64 A
Package Quantity
350
Material
Ferrite
Automotive grade
No
Contact configuration
Two-pin
Temperature rating
-40 to 125 °C
Resistance
190 mΩ
Terminals
12.5x12.5x8.0mm
Series
DR127

Export product specification