Download document () of 20

DS52

Eaton Crouse-Hinds series DS snap or toggle switch cover, Sheet steel, Surface mount, Single-gang, For square handle general use snap or toggle switches - guarded

General Specifications

Product Name
Eaton Crouse-Hinds series DS snap or toggle switch cover
Catalog Number
DS52
UPC
782274226002
Product Length/Depth
2.75 in
Product Height
4.28 in
Product Width
0.71 in
Product Weight
0.18 lb

Product specifications

Used with
For square handle general use snap or toggle switches - guarded
Area classification
Ordinary/Non-Hazardous Locations
Material
Sheet steel
Mounting method
Surface
Number of gangs
1

Export product specification