Download document () of 20

DSM-12/24-R

Eaton Wheelock DSM sync module, wall, red, 12/24V

General Specifications

Product Name
Eaton Wheelock DSM sync module
Catalog Number
DSM-12/24-R
UPC
786697263743
Product Length/Depth
0.33 in
Product Height
5 in
Product Width
5 in
Product Weight
0.519 lb
Compliances
Not Applicable

Product specifications

Compliance and standards
MEA
ULC
BFP
UL
CSFM
Mounting Method
Wall
Housing color
Red
Housing material
Plastic
Voltage
24 V
12 V

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.