Knowledge Search
Download document () of 20

DU101-0279
Model code: DU101.40G.16.E.P.-.FS.6.-.-.AE.70.2,5.P.-.B.-

Eaton DU Duplex Low Pressure Filter, DU101.40G.16.E.P.-.FS.6.-.-.AE.70.2,5.P.-.B.-, 40 G, Stainless steel wire mesh (G), Nitrile, 464 psi (32 Bar), Non-bypass

General Specifications

Product Name
Eaton DU Duplex Low Pressure Filter
Catalog Number
DU101-0279
Product Length/Depth
295.17 mm
Product Height
463 mm
Product Width
198.79 mm
Product Weight
23.13 kg
Compliances
PED 2014/68/EU for mineral oil (fluid group 2), Article 4, Para. 3.
ATEX Directive 2014/34/EU
AD 2000
Model Code
DU101.40G.16.E.P.-.FS.6.-.-.AE.70.2,5.P.-.B.-

Product specifications

Connection type
1 1/4" SAE/ANSI flange
Filter type
Duplex filter
Material
EN-GJS-400-18-LT
Application
For continuous operation. Mount in suction, pressure or return lines
Specification
Standard
Code stamp
None
Filter fineness
40 G
Filter media type
Stainless steel wire mesh (G)
Fluid group (DGRL 2014/68/EU)
2
Indicator type
Electrical/Visual
Sealing material
Nitrile
Element collapse rating
232 psi (16 Bar)
Operating temperature - max
100 °C
Operating temperature - min
-10 °C
Valve configuration options
Non-bypass
Operating pressure - max
464 psi (32 Bar)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.