Download document () of 20

E1049-2

Eaton Crouse-Hinds series Roughneck E1049 plug, Up to 898A continuous, 535 kcmil, Yellow, Hexagon crimp or solder, Copper contacts, Male, Rubber, 1000 Vac/dc

General Specifications

Product Name
Eaton Crouse-Hinds series Roughneck E1049 plug
Catalog Number
E1049-2
UPC
662275136176
Product Length/Depth
8.5 in
Product Height
2.16 in
Product Width
2.16 in
Product Weight
5.5 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
3
Amperage Rating
Up to 898A Continuous
Voltage rating
1000 Vac/dc
Contact material
Copper
Cable size
535 kcmil
Connection type
Hexagon crimp or solder
Gender
Male
Material
Rubber
Color
Yellow

Export product specification