Download document () of 20

ECGJH110 S516

Eaton Crouse-Hinds series ECGJH coupling, 10" flexible length, Male connections both ends, Stainless steel, 1/2" trade size

General Specifications

Product Name
Eaton Crouse-Hinds series ECGJH coupling
Catalog Number
ECGJH110 S516
UPC
782274689296
Product Length/Depth
13.75 in
Product Height
1.5 in
Product Width
1.5 in
Product Weight
1 lb

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
IECEx/ATEX
NEC hazardous rating
Class I, Division 1
Class II, Division 1
Class III
Ingress protection (IP) ratings
IP66
Material
Stainless steel
Flexible length
10"
Gender
Male connections both ends
Trade size
1/2"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.