Download document () of 20

ED2N22171113S

Eaton Crouse-Hinds series Pauluhn ECOS ED2N linear fluorescent,3/4" Myers hubs,316 SS,one entry at each end,2 ft,Polycarbonate lens,T8 bi-pin,Fiberglass-reinforced polyester,2-lamp,Stainless steel latch,Ceiling,120-277 Vac,17W

General Specifications

Product Name
Eaton Crouse-Hinds series Pauluhn ECOS ED2N linear fluorescent light fixture
Catalog Number
ED2N22171113S
UPC
662276433533
Product Length/Depth
29 in
Product Height
5.6 in
Product Width
8.5 in
Product Weight
9 lb

Product specifications

Area classification
Hazardous/Classified Locations
Mounting
Ceiling
Wattage
17W
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class II, Division 1
Class III
NEMA Rating
4X
Ingress protection (IP) ratings
IP66
Entry size
3/4"
Entry type
Myers hub, 316 stainless steel, one entry each end
Lamp length
2 ft
Lamp type
Fluorescent
Lens material
Polycarbonate
Light type
T8 bi-pin
Material
Fiberglass-reinforced polyester
Number of lamps
2-lamp
Frequency rating
50/60 Hz
Special features
Stainless steel latch
Voltage rating
120-277 Vac

Export product specification