Download document () of 20

EDSC32868 J1 J3 LED SA ST SP

Eaton Crouse-Hinds series EDS combination pushbutton and pilot light control station, With pushbuttons and pilot lights, Stop, Start, Copper-free aluminum, Two-gang, 2, 2, Red pilot light, green pilot light, LED, Through feed, 1"

General Specifications

Product Name
Eaton Crouse-Hinds series EDS combination pushbutton and pilot light control station
Catalog Number
EDSC32868 J1 J3 LED SA ST SP
UPC
662276698994
Product Length/Depth
7.19 in
Product Height
6.97 in
Product Width
5.81 in
Product Weight
16.14 lb

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class II, Division 1
Class III
Class I, Division 1
Class II, Division 2
NEMA Rating
9
7
3
Enclosure type
With pushbuttons and pilot lights
Indicating plate markings
Stop, Start
Material
Copper-free aluminum
Number of gangs
Two-gang
Number of pilot lights
2
Number of pushbuttons
2
Style
Through feed
Trade size
1"
Special features
Red pilot light, green pilot light, LED

Export product specification