Photo is representative
Download
Eaton Crouse-Hinds series EFS selector switch control station, With selector switch, With one 3/4" hub, Hand, Off, Auto, Feraloy iron alloy, Single-gang, 3, Dead end, Three-position, two-circuit, 3/4", 600 Vac
Product Name |
Eaton Crouse-Hinds series EFS selector switch control station
|
Catalog Number |
EFS21273 HN OF AU
|
UPC |
782274582566
|
Product Length/Depth |
5.9 in
|
Product Height |
4.88 in
|
Product Width |
3.5 in
|
Product Weight |
8.8 lb
|
Area classification |
Hazardous/Classified Locations
|
Standards type |
NEC/CEC
|
NEC hazardous rating |
Class I, Division 1
Class I, Division 2 Class II, Division 1 Class II, Division 2 Class III |
NEMA Rating |
3
7 9 |
Enclosure type |
With selector switch
|
Hub style |
With one 3/4" hub
|
Indicating plate markings |
Hand, Off, Auto
|
Material |
Feraloy iron alloy
|
Number of gangs |
Single-gang
|
Number Of Positions |
3
|
Style |
Dead end
|
Switch function |
Three-position, two-circuit
|
Trade size |
3/4"
|
Voltage rating |
600 Vac
|