Download document () of 20

EGL:20109B W/50 FT CORD

Eaton Crouse-Hinds series EGL ground clamp assembly, Includes 50 ft cord, connector and clamp

General Specifications

Product Name
Eaton Crouse-Hinds series EGL ground clamp assembly
Catalog Number
EGL:20109B W/50 FT CORD
UPC
782274924687
Product Length/Depth
4 in
Product Height
10 in
Product Width
2.6 in
Product Weight
11.02 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Special features
Includes 50 ft cord, connector and clamp

Export product specification