Knowledge Search
Download document () of 20

EHD151-0221
Model code: EHD151.130G.30.E.V.VA.G.5.VA.-.S2.AE.70.5,0.V.

Eaton EHD Stainless Steel Duplex Low Pressure Filter, EHD151.130G.30.E.V.VA.G.5.VA.-.S2.AE.70.5,0.V., 130 G, Stainless steel wire mesh (G), Viton, 4568 psi (315 Bar), Bypass set at 102 psi (7 Bar)

General Specifications

Product Name
Eaton EHD Stainless Steel Duplex High Pressure Filter
Catalog Number
EHD151-0221
Product Length/Depth
273.08 mm
Product Height
465.79 mm
Product Width
226.01 mm
Product Weight
38.1 kg
Compliances
PED 2014/68/EU for mineral oil (fluid group 2), Article 4, Para. 3.
ATEX Directive 2014/34/EU
AD 2000
Model Code
EHD151.130G.30.E.V.VA.G.5.VA.-.S2.AE.70.5,0.V.

Product specifications

Connection type
G 1" threaded
Filter type
Duplex filter
Low pressure filter
Material
Stainless steel
Application
Mount in suction, pressure, or return lines. The filter flow path can be switched to either of the two chambers
Specification
VA - stainless steel
Code stamp
None
Filter fineness
130 G
Filter media type
Stainless steel wire mesh (G)
Fluid group (DGRL 2014/68/EU)
2
Indicator type
Electrical/Visual
Sealing material
Viton
Element collapse rating
435 psi (30 Bar)
Operating temperature - max
100 °C
Operating temperature - min
-10 °C
Valve configuration options
Bypass set at 102 psi (7 Bar)
Operating pressure - max
4568 psi (315 Bar)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.