Download document () of 20

EHT7

Eaton Crouse-Hinds series EHT service entrance cap, Aluminum die cast, 2-1/2", Threaded type

General Specifications

Product Name
Eaton Crouse-Hinds series EHT service entrance cap
Catalog Number
EHT7
UPC
662277002172
Product Length/Depth
0.01 in
Product Height
0.01 in
Product Width
0.01 in
Product Weight
3.9 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Type
Threaded
Material
Aluminum die cast
Trade size
2-1/2"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.