Download document () of 20

EIDA

Eaton Crouse-Hinds series EID disconnect switch enclosure, 30A, Without switch, Non-fused, Copper-free aluminum

General Specifications

Product Name
Eaton Crouse-Hinds series EID disconnect switch enclosure
Catalog Number
EIDA
UPC
662276115651
Product Length/Depth
10.47 in
Product Height
12.47 in
Product Width
9.65 in
Product Weight
36 lb

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Zone 1
Class III
Class II, Division 1
Class I, Division 1
Class I, Zone 2
Class I, Division 2
NEMA Rating
3
4
7
9
3R
Amperage Rating
30A
Enclosure type
Without Switch
Fusing
Non-fused
Material
Copper-free aluminum

Export product specification