Download document () of 20

EJB241808

Eaton Crouse-Hinds series EJB junction box, 24" x 18" x 8", Without hinge, Copper-free aluminum, Style C

General Specifications

Product Name
Eaton Crouse-Hinds series EJB junction box
Catalog Number
EJB241808
UPC
782274017754
Product Length/Depth
12.25 in
Product Height
23.56 in
Product Width
29.625 in
Product Weight
302 lb

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Zone 1
Class I, Division 2
Class I, Zone 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
3
3R
4
7
9
Ingress protection (IP) ratings
IP66
Enclosure size
24" x 18" x 8"
Hinge
Without hinge
Material
Copper-free aluminum
Style
C

Export product specification