Download document () of 20

ELC-EX16NNDR

ELC Series Programmable Logic Controllers, ELC digital exp mod, 16 I/O, 8 input dc, 8 output relay

General Specifications

Product Name
Eaton ELC logic controller
Catalog Number
ELC-EX16NNDR
UPC
782116343041
Product Length/Depth
114.3 mm
Product Height
69.85 mm
Product Width
95.25 mm
Product Weight
0.226796 kg
Certifications
UL Listed
Model Code
ELC-EX16NNDR

Product specifications

Special features
16 I/O
Type
ELC digital exp mod
Series
ELC
Maximum load current
90 mA at 24 Vdc
Input
8 DC
Output
8 relay
Quantity
1

Export product specification