Download document () of 20

ELHSR

Eaton Eluxa horn strobe, LED, wall, red, FIRE, clear lens, 15/30/75/110/135/185 cd, 24V, indoor

General Specifications

Product Name
Eaton Eluxa horn strobe
Catalog Number
ELHSR
UPC
786697009563
Product Length/Depth
1.57 in
Product Height
4.79 in
Product Width
2.76 in
Product Weight
0.325 lb
Compliances
UL

Product specifications

Compliance and standards
UL
ULC
RoHS
FCC
Type of horn strobe
Horn strobe
Housing color
Red
Housing material
Plastic
Lens color
Clear
Lens material
Lexan
Lamp type
LED
Current draw (DC)
  • 0.022
  • 0.030
  • 0.060
  • 0.086
  • 0.125
  • 0.185
Lettering
FIRE
Operating Temperature
32°F to 122°F (0°C to 50°C) and maximum humidity of 93%
Indoor/outdoor
Indoor
Mounting Method
Wall
Candela settings
15 cd
30 cd
75 cd
110 cd
135 cd
185 cd
Voltage
24 V
Sound Level (dBA)
86

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.