Download document () of 20

ELP1200IEC

Eaton Ellipse PRO UPS IEC, 1200 VA, 750 W, Input: C14, Outputs: (4) C13, (4) C13 surge only, Tower

List price EUR435

General Specifications

Product Name
Eaton Ellipse PRO UPS
Catalog Number
ELP1200IEC
UPC
743172437952
Product Length/Depth
82 mm
Product Height
275 mm
Product Width
390 mm
Product Weight
9.9 kg
Warranty
3 year
Compliances
CE Marked
Certifications
IEC/EN 62040-1
IEC/EN 62040-2
CE
EAC

Product specifications

Special features
  • Convenient extra-flat design for easy installation in any office environment
  • Automatic Voltage Regulation (AVR)
  • High performance surge-protection device compliant with IEC 61643-11 standard
  • Data line protection to ensure that the internet line (including xDSL) is protected against surges
  • LCD display for real-time status and measurements
  • 8 outlets to connect your PC + peripherals
  • EcoControl function helps you save up to 20 % energy compared to previous generation UPSs
  • HID-compliant USB port (cable supplied), for automatic integration with major operating systems (Windows/Mac OS/Linux)
  • Easy to replace battery helps to extend UPS service life
Topology
Line-interactive
Form factor
Tower
Construction type
Free standing model
Color
Black
VA rating
1200 VA
Wattage
750W
Rack mounting kit
No
Package contents
  • (2) IEC-IEC cables
  • USB cable
  • User manual
  • Safety instructions
Surge protection
Yes
Auto shutdown function
Yes
Primary frequency - max
70 Hz
Primary frequency - min
46 Hz
Input connection
C14
Input nominal voltage
230V default (220/230/240V)
Nominal frequency
50/60 Hz
Input frequency range
46-70 Hz
Receptacle
(4) C13, (4) C13 surge only
Number of Outputs C13
8
Voltage
230V
Output nominal voltage
230V default (220/230/240V)
Feed type
1
Voltage type
AC
Runtime graph
Battery management
Replaceable batteries, Automatic battery test, deep-discharge protection, cold-start capable
Battery replacement
User replaceable
Battery rating
12 V / 7 Ah
Battery type
Sealed, lead-acid
Extended battery capability
No
Runtime at half load
9 min
Communication
USB port (HID compliant)
Expansion slots
No
Ethernet interface
No
Includes network card
No
Software compatibility
Eaton UPS Companion (enables safe system shutdown, energy usage metering and configuration of UPS settings)
User interface
LCD (UPS status and measurements, configuration of UPS settings)
Type of interface
USB
Potential free switch contact
No
Altitude
2000 m
Noise level
<27 dB at 1 meter
Relative humidity
0-85% non-condensing
Temperature range
0° to 35°C (32° to 95°F)
Operating temperature - max
35 °C
Operating temperature - min
0 °C
Output apparent power
1200 VA
Input voltage - max
285 V
Input voltage - min
150 V
Output voltage - max
284 V
Output voltage - min
176 V
Secondary frequency - max
60 Hz
Secondary frequency - min
50 Hz
Battery quantity
2
Efficiency at max. load
97
Input voltage range
165-285 V (adjustable to 150-285 V)
Output frequency
50/60 Hz
Output power factor
0.6
Output voltage range
176-284 V
Phase (input)
1
Phase (output)
1
Runtime at full load
2 min
Power consumption
37.5 W

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.