Download document () of 20

EMI3P-ROG4-4KA
Model code: EMI3P-ROG4-4kA

Eaton Distribution parts. EMI3P Rogowski coils 4kA 400mm

List price EUR654.01

General Specifications

Product Name
Eaton EMI Rogowski coil
Catalog Number
EMI3P-ROG4-4KA
EAN
9010238044234
Product Length/Depth
139 mm
Product Height
12 mm
Product Width
139 mm
Product Weight
0.4 kg
Compliances
RoHS conform
Model Code
EMI3P-ROG4-4kA

Product specifications

Fitted with:
Shock protection
Nominal current
4000 A
Number of inputs (primary)
1
Opening diameter
120 mm
Opening height - max
120 mm
Opening width - max
120 mm
Accuracy class (ratio)
1
Model
Other
Secondary connection
Screw connection

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.