Download document () of 20

ENR22201 GFI

Eaton Crouse-Hinds series Ark-Gard ENR-GFCI kit, 20A, 50-400 Hz, Copper-free aluminum, 5-20R, Two-gang, Dead end, 3/4", 125 Vac

General Specifications

Product Name
Eaton Crouse-Hinds series Ark-Gard ENR-GFCI kit
Catalog Number
ENR22201 GFI
UPC
662276252417
Product Length/Depth
8 in
Product Height
6.72 in
Product Width
7.56 in

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
3
7
9
12
Amperage Rating
20A
Voltage rating
125 Vac
Material
Copper-free aluminum
Number of gangs
Two-gang
Style
Dead end
Trade size
3/4"
Frequency rating
50-400 Hz
NEMA configuration
5-20R

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.