Download document () of 20

EP-500600
Model code: XMGCC25

Eaton Distribution parts, Capacitor Cell cylindrical 25kVar/50Hz 440V fitted with 390kohm resistor

General Specifications

Product Name
Eaton Distribution parts
Catalog Number
EP-500600
EAN
9010653025634
Product Length/Depth
125 mm
Product Height
255 mm
Product Width
125 mm
Product Weight
2.4 kg
Compliances
RoHS conform
Model Code
XMGCC25

Export product specification