Download document () of 20

EP-501072
Model code: GVK-16/3P+3N-6TE

GVK-16/3P+3N-6TE, GVK busbar fork, 3-phase+N, L1+N - L2+N - L3+N, shortenable version, end caps not included, 1 meter, 16 mm²

List price €162.81

General Specifications

Product Name
Eaton Moeller series busbar
Catalog Number
EP-501072
EAN
9010653035169
Product Length/Depth
1016 mm
Product Height
31.5 mm
Product Width
21 mm
Product Weight
0.751 kg
Certifications
CE
Model Code
GVK-16/3P+3N-6TE

Product specifications

Features
Insulated
Can be cut to size
Electric connection type
Fork
Cross section
16 mm²
Number of modular spacings
54
Number of phases
3
Pitch dimensions
17.8 mm
Rated operating voltage (Ue) - max
415 V
Rated surge voltage
4 KV
Rated uninterrupted current (Iu)
80 A
Rated short-time withstand current (Icw)
0 kA
Number of poles
Four-pole
Color
Grey
Rated conditional short-circuit current (Iq)
25 kA
Suitable for
Devices with N-busbar
27 devices

Export product specification