Download document () of 20

EP-501077
Model code: EK-3/16-EVGK-GVK

EK-3/16-EVGK-GVK, end cap for 3-phase with 16 mm² busbars type EVGK and GVK

List price €0.95

General Specifications

Product Name
Eaton Moeller series busbar
Catalog Number
EP-501077
EAN
9010653035213
Product Length/Depth
15.4 mm
Product Height
9.5 mm
Product Width
16.6 mm
Product Weight
0.86 g
Certifications
CE
Model Code
EK-3/16-EVGK-GVK

Product specifications

Accessory/spare part type
Contact protection end piece
Accessory
Spare part
Rated operating voltage (Ue) - max
415 V

Export product specification