Download document () of 20

EP-501362
Model code: EPTV1050-EMC2

EPTV1050-EMC2 . Support profile vertical for EP-system, height=1050mm, 7-row, 1 set (=left/right part) used for every 250mm wide section inside EMC2 enclosure series

General Specifications

Product Name
Eaton xEnergy Basic EMC2 mounting insert
Catalog Number
EP-501362
EAN
9010653042648
Product Length/Depth
30 mm
Product Height
1049 mm
Product Width
35 mm
Product Weight
1.3 kg
Certifications
CE
Model Code
EPTV1050-EMC2

Product specifications

Number of height units
0
Profile height (busbar)
7.5 mm
Surface finishing
Galvanized
Material
Steel
Model
Systemic
Mounting method
Snap mounting

Export product specification