Eaton xEnergy Safety Ci LV systems LV switchgear, Busbar panel enclosure with transparent cover, 160A, 3-pole
Product Name |
Eaton xEnergy Safety Ci LV systems LV switchgear
|
Catalog Number |
EP-501508
|
EAN |
9010653054887
|
Product Length/Depth |
225 mm
|
Product Height |
375 mm
|
Product Width |
375 mm
|
Product Weight |
4.1 kg
|
Compliances |
RoHS conform
|
Model Code |
CI44-S60-160/3
|
Fitted with: |
Transparent cover
Busbar |
Degree of protection |
IP65
Other |
Enclosure material |
Plastic
|
Current rating of rail system |
160 A
|
Rated short-time withstand current (Icw) |
15 kA
|
Distance between busbar centers |
60 mm
|
Mounting method |
Surface mounted (plaster)
|
Functions |
Extension possible
|
Number of poles |
Three-pole
|