Download document () of 20

EP-501957
Model code: SPPVRT12-10-4+PE+AX

Multi MPPT PV-Surge protection device, 1000V, class 1 and 2 combined tested with AUX contact

List price €938.92

General Specifications

Product Name
Eaton xPole SPPVR surge protection device
Catalog Number
EP-501957
EAN
9010653062998
Product Length/Depth
111 mm
Product Height
78 mm
Product Width
90 mm
Product Weight
0.704 kg
Compliances
RoHS conform
Certifications
CE
Model Code
SPPVRT12-10-4+PE+AX

Product specifications

Features
Category type 1
Fitted with:
Remote signaling contact
Frame
5 modular spacing
Specific energy (W/R)
6.25 kJ/Ohm
Ambient operating temperature - max
85 °C
Ambient operating temperature - min
-40 °C
Conductor cross section (flexible, fine-strand) - max
25 mm²
Conductor cross section (flexible, fine-strand) - min
25 mm²
Conductor cross section (solid, solid-strand) - max
35 mm²
Conductor cross section (solid, solid-strand) - min
30 mm²
Continuous voltage at DC - max
1000 V
Lightning impulse current (10/350 µs)
10 kA
Nominal discharge surge current (8/20)
20 kA
Nominal voltage at DC
1000 V
Number of conductors without earthing
4
Voltage protection level
3.8 KV
Voltage protection level (DC+ - DC-)
3.8 KV
Indicator type
Auxiliary Contact
Degree of protection
IP20
Mounting method
DIN rail (top hat rail) 35 mm
Signalling at the device
Optic
System configuration type
DC
Voltage protection level (DC+/DC- - PE)
3.8 KV
Voltage protection level (L-N)
3.8 KV
Response time
<25ns
Type
DC overvoltage protection Surge arrester
Special features
Pluggable
Application
Open areas Residential buildings Utility buildings

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.