Download document () of 20

EP-502131
Model code: CR2010230A

Eaton CR Installation contactor, 20A, 230V AC, 1NO

List price €65.39

General Specifications

Product Name
Eaton CR contactor
Catalog Number
EP-502131
EAN
9010653072034
Product Length/Depth
65 mm
Product Height
85 mm
Product Width
17.5 mm
Product Weight
0.13 kg
Certifications
CE
Model Code
CR2010230A

Product specifications

Amperage Rating
20 A
Features
Additional equipment possible
Degree of protection
IP20
Incandescent lamp load - max
1950 W
Load fluorescent lamp - max
910 VA
Load fluorescent lamp (duo circuit) - max
1160 VA
Load fluorescent lamp (parallel compensated) - max
232 VA
Number of contacts (normally closed contacts)
0
Number of contacts (normally open contacts)
1
Number of modular spacings
1
Rated operating voltage (Ue) - max
230 V
Rated operating voltage (Ue) - min
230 V
Voltage rating (excitation) - max
230 V
Voltage rating (excitation) - min
230 V
Built-in depth
60 mm
Voltage type
AC
AC/DC
Utilization category (according to EN IEC 60947-4-1)
AC-1

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.