Download document () of 20

EP-502259
Model code: PSN-XNH1X-2/1-600/450-MV

ProfiSNAP Mounting Kit, fuse-switch disconnector 250A, for enclosure width 600mm, H=450mm, prepared for XNH1 3-pole/4-pole vertical

List price EUR160.06

General Specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
EP-502259
EAN
9010653075257
Product Length/Depth
100 mm
Product Height
455 mm
Product Width
525 mm
Product Weight
4.1 kg
Certifications
CE
Model Code
PSN-XNH1X-2/1-600/450-MV

Product specifications

Frame
NH1
Number of fuse holders (knife blade)
0
Number of fuse switch disconnectors
0
Amperage rating
250 A
Number of poles
Four-pole
Mounting method
Mounting plate

Export product specification