Download document () of 20

EP-502578
Model code: PSN-MSW/12-EXT

ProfiSNAP Mounting Side Wall with extended depth, H12=1150mm, 1 pair consists of left and right part

List price €96.22

General Specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
EP-502578
EAN
9010653082774
Product Length/Depth
200 mm
Product Height
1140 mm
Product Width
20 mm
Product Weight
5 kg
Certifications
CE
Model Code
PSN-MSW/12-EXT

Product specifications

Surface finishing
Galvanized
Material
Steel
Model
Systemic
Mounting method
Snap mounting

Export product specification