Download document () of 20

EVLEDJ4W201

Eaton Crouse-Hinds series EV LED light fixture, 0.12A, Warm white, AC drive, 100-200W incan equiv lumin, 50/60 Hz, Heat and impact resistant glass globe, With guard, Copper-free alum, Stanchion 25° angled, 0.86 PF, 1-1/4", 100-277 Vac, 15W

General Specifications

Product Name
Eaton Crouse-Hinds series EV LED light fixture
Catalog Number
EVLEDJ4W201
UPC
662276327030
Product Length/Depth
13.25 in
Product Height
13.5 in
Product Width
7.25 in
Product Weight
12.5 lb

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Zone 2
Class I, Division 1
Class I, Zone 1
Class II, Division 1
NEMA Rating
4X
Ingress protection (IP) ratings
IP66
Color temperature
Warm white
Drive type
AC
Equivalent luminaire
100-200W incandescent
Globe material
Heat and impact resistant glass
Guard
With guard
Material
Copper-free aluminum
Power factor
0.86
Trade size
1-1/4"
Wattage
15W
Mounting Method
Stanchion 25° angled
Amperage Rating
0.12 A
Frequency rating
50/60 Hz
Voltage rating
100-277 Vac

Export product specification