Eaton Metered Input G4 Rack PDU, 0U, 39U, IEC-60309 input, 3m cord, 3ph, 22kW, 32A, 415/240V, 24 outlets (12)C13, (12)C39
| Product Name | 
                                                Eaton Rack PDU G4
                                             | 
| Catalog Number | 
                                                EVMIF332A
                                             | 
| EAN | 
                                                3553340697210
                                             | 
| UPC | 
                                                786689801366
                                             | 
| Product Length/Depth | 
                                                1730 mm
                                             | 
| Product Height | 
                                                53 mm
                                             | 
| Product Width | 
                                                52 mm
                                             | 
| Product Weight | 
                                                5.2 kg
                                             | 
| Compliances | 
                                                CB  LVD Directive RoHS Directive WEEE Directive Packaging Directive EMC Directive | 
| Certifications | 
                                                IEC 62368-1  EN IEC 63000 CISPR 35/EN 55035 CE EAC UKCA Cm Ukr IEC/EN 61000-6-2 IEC/EN 61000-6-4 IEC 61000-3-11 IEC 61000-3-12 | 
| Model Code | 
                                                PDU G4 MI 0U 309 32A 3P 12xC13,12xC39
                                             | 
| Special features | 
 | 
| Type | 
                                                Metered input Rack PDU
                                             | 
| Form factor | 
                                                0U (Vertical)
                                             | 
| Outlet control | 
                                                No
                                             | 
| Accessories | 
 | 
| Operating Temperature | 
                                                0° to 60°C (32° to 140°F)
                                             | 
| Mounting direction | 
                                                Vertical
                                             | 
| Color | 
                                                Black
                                             | 
| Material | 
                                                Aluminium
                                             | 
| Input connection | 
                                                IEC-60309 32A 3Ph
                                             | 
| Cord length | 
                                                3m
                                             | 
| Wattage | 
                                                22 kW max
                                             | 
| Amperage Rating | 
                                                32 A
                                             | 
| Input voltage | 
                                                240/415V
                                             | 
| Phase | 
                                                Three-phase
                                             | 
| Frequency rating | 
                                                50/60 Hz
                                             | 
| Outlets | 
                                                (12) C13, (12) C39
                                             | 
| Number of Outputs C13 | 
                                                12
                                             | 
| Number of Outputs C19 | 
                                                12
                                             | 
| Number of outputs (other) | 
                                                12
                                             | 
| Number of outlets with earth pin | 
                                                24
                                             | 
| Circuit breaker | 
                                                (6) single-pole
                                             | 
| SNMP | 
                                                Yes
                                             | 
| Ethernet interface | 
                                                Yes
                                             | 
| Serial interface | 
                                                Yes
                                             | 
| Mass configuration | 
                                                Yes
                                             | 
| Electrical connection | 
                                                Connecting cord with plug
                                             | 
| Evaluation | 
                                                At distance
                                             | 
| Mounting Dimension (metrical) | 
                                                52
                                             | 
| Mounting dimension (standardized) | 
                                                Metric
                                             | 
| Switchable | 
                                                No
                                             | 
| Over voltage category | 
                                                2
                                             | 
| Series | 
                                                G4
                                             |