Knowledge Search
Download document () of 20

F5502439
Model code: HT-100-P02A-40L

Eaton SNAP-RING Filter Bag, HT-100-P02A-40L, Size 02: Dia 7 x 32" L (180 x 810 mm), Meta-Aramid, 100 µm, Nominal

General Specifications

Product Name
Eaton SNAP-RING Filter Bag
Catalog Number
F5502439
Product Length/Depth
810 mm
Product Weight
0.15 kg
Certifications
Halal
Kosher
ISO 9001
Model Code
HT-100-P02A-40L

Product specifications

Capacity type
Standard
Construction type
Sewn
Cover layer material
Plain
Filter material type
Meta-Aramid
Filter media type
Needlefelt
Retention type
Nominal
Ring type
Stainless steel snap-ring
Filter bag size
Size 02: Dia 7 x 32” L (180 x 810 mm)
Differential pressure - max
2.5 bar
Retention rating
100 µm
Operating temperature - max
205 °C
Flow rate - max
40 m³/h
Filter area
0.48 m²
Packaging
40 bags/box

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.