Knowledge Search
Download document () of 20

F5845569
Model code: PE-1-P01S-40L

Eaton SNAP-RING Filter Bag, PE-1-P01S-40L, Size 01: Dia 7 x 17" L (180 x 430 mm), Polyester, 1 µm, Nominal

General Specifications

Product Name
Eaton SNAP-RING Filter Bag
Catalog Number
F5845569
Product Length/Depth
430 mm
Product Weight
0.15 kg
Certifications
Halal
Kosher
ISO 9001
Model Code
PE-1-P01S-40L

Product specifications

Capacity type
Standard
Construction type
Sewn
Cover layer material
Plain
Filter material type
Polyester
Filter media type
Needlefelt
Retention type
Nominal
Ring type
Zinc-plated steel snap-ring
Filter bag size
Size 01: Dia 7 x 17” L (180 x 430 mm)
Differential pressure - max
2.5 bar
Retention rating
1.0 µm
Operating temperature - max
190 °C
Flow rate - max
20 m³/h
Filter area
0.24 m²
Packaging
40 bags/box

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.