Download document () of 20
Discontinued

F9400

Eaton Moeller series Modular grid range (PREMERA MIX) - Wiring Devices. Mounting base plate MEM British Standard radio transmitter.

General Specifications

Product Name
Eaton Moeller series Modular grid range (PREMERA MIX) - Wiring devices
Catalog Number
F9400
EAN
5010826132774
Product Length/Depth
35 mm
Product Height
86 mm
Product Width
86 mm
Product Weight
0.054 kg
Compliances
RoHS conform
Model Code
F9400

Product specifications

Features
Halogen free
Push button switch
Surface finishing
Matt
Amperage Rating
10 A
Illumination
No
Surface protection
Untreated
Material quality
Duroplast
Assembly arrangement
Modular device for domestic switching devices
Built-in depth
25 mm
Built-in installation box depth - min
16 mm
Nominal voltage - max
240 V
Number of modules (module system)
2
Number of rockers
0
Mounting method
Module frame
Degree of protection
IP3X
Fastening type
Screw mounting
Material
Plastic
Wiring system
Other
Method of operation
Rocker/button
Function lighting
Illuminated (on)
Color
White
Connection type
Screw terminal
Label space/information surface
No
Lighting type
Not included
RAL-number (Akin)
0
Switching current of fluorescent lamps
0 Ampere AC/DC

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.