Download document () of 20

FIG 1001 3 X 1 1/4 FC SWBA PLN

Eaton B-Line series TOLCO lateral sway brace attachment, Plain, Steel, Fig 1001, 3" pipe size with 1.25" brace pipe, Sway brace attachment

General Specifications

Product Name
Eaton B-Line series TOLCO lateral sway brace attachment
Catalog Number
FIG 1001 3 X 1 1/4 FC SWBA PLN
UPC
782051720358
Product Length/Depth
0 in
Product Height
1.25 in
Product Width
0 in
Product Weight
1.69 lb
Certifications
UL Listed
OSHPD Certified

Product specifications

Type
Sway brace attachment
Size
3 inch pipe size with 1.25 inch brace pipe
Finish
Plain
Material
Steel
Model
Fig 1001

Export product specification