Download document () of 20

FIG 1001 3 X 1 FC SWBA EG

Eaton B-Line series TOLCO lateral sway brace attachment, Electro-galvanized, Steel, Fig 1001, 3" pipe size with 1" brace pipe, Sway brace attachment

General Specifications

Product Name
Eaton B-Line series TOLCO lateral sway brace attachment
Catalog Number
FIG 1001 3 X 1 FC SWBA EG
UPC
782051720211
Product Length/Depth
0 in
Product Height
1 in
Product Width
0 in
Product Weight
1.47 lb
Certifications
UL Listed
OSHPD Certified

Product specifications

Type
Sway brace attachment
Size
3 inch pipe size with 1 inch brace pipe
Finish
Electro-plated
Material
Steel
Model
Fig 1001

Export product specification