Download document () of 20

FIG 1CBS 1 1/2 PGL

Eaton B-Line series TOLCO clevis hanger spacer, Used as spacer for seismic brace location , Pre-galvanized, Steel, Pipe size 1-1/2", Clevis pipe spacer

General Specifications

Product Name
Eaton B-Line series TOLCO clevis hanger spacer
Catalog Number
FIG 1CBS 1 1/2 PGL
UPC
782051704907
Product Length/Depth
1.9 in
Product Height
0.802 in
Product Width
0.478 in
Product Weight
0.048 lb
Certifications
OSHPD Certified

Product specifications

Special features
Pipe size 1-1/2"
Type
Clevis pipe spacer
Application
Used as spacer for seismic brace location
Finish
Pre-galvanized
Material
Steel

Export product specification