Download document () of 20

FIG 981 3/4-7/8 EG

Eaton B-Line series TOLCO rigid bracing system attachments, Electro-galvanized, 2015 lbs, Steel, Fig 981, fits rod sizes 3/4" thru 7/8", Fast attach universal swivel sway brace attachment

General Specifications

Product Name
Eaton B-Line series TOLCO rigid bracing system attachments
Catalog Number
FIG 981 3/4-7/8 EG
UPC
782051719079
Product Length/Depth
5.125 in
Product Height
2.25 in
Product Width
2.25 in
Product Weight
8.2 lb
Certifications
OSHPD Certified

Product specifications

Load capacity
2015 lbs
Special features
fits rod sizes 3/4" thru 7/8"
Type
Fast attach universal swivel sway brace attachment
Finish
Electro-plated
Material
Steel
Model
Fig 981

Export product specification