Download document () of 20

FL-RL-R-S

Eaton Conventional xenon sounder beacon, Conventional, Alarms and Beacons, Sounder Beacon, EN54 Systems, Wall Mounted, Red Plastic, Red Flash, Shallow Base, Fulleon

General Specifications

Product Name
Eaton Conventional xenon sounder beacon
Catalog Number
FL-RL-R-S
EAN
5018987234054
Product Length/Depth
92 mm
Product Height
93 mm
Product Width
93 mm
Product Weight
0.308 kg
Compliances
EN

Product specifications

Nominal voltage - max
24 V
Nominal voltage - min
18 V
Type of current
DC
Electricity consumption
0.111 A
Power
2.644 W
Lens color
Red
Lamp type
Xenon
Sound output
101 dB
Type of optical signal
Flash light
Type of acoustic signal device
Sound generator
Type of acoustic signal
Programmable
Mounting Method
Surface mounting
Color housing
Red
Frequency sound signal - max
1.2 Kilo Hertz
Frequency sound signal - min
0.5 Kilo Hertz
Alarm current - max
111 mA
Construction material
ABS
EN Certified Tones
6
Humidity (Non Condensing) - Max
95 %
Humidity (Non Condensing) - Min
0 %
Operating temperature - max
55 °C
Operating temperature - min
-10 °C
System typology
Conventional (Non-addressable)
Tones
32
Voice tones
No
Product branding
Eaton Cooper
Degree of protection
IP54
Suitable for
Wall Mounting
Cable entry
Rear
Light color
Red
EN Certification Standards
EN54 Pt3 (Fire Alarm Sounders)
System wiring
2.5 mm
Compatible with Apple HomeKit
NO
Compatible with Google Assistant
NO
Compatible with Amazon Alexa
NO

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.