Photo is representative
Download
Eaton B-Line series Flextray splice and splice kit, Used with 4"and 6"flextray, Pre-galvanized zinc.
Product Name |
Eaton B-Line series Flextray splice and splice kit
|
Catalog Number |
FLEXMATE TOOL
|
UPC |
662516335498
|
Product Length/Depth |
8 in
|
Product Height |
1.25 in
|
Product Width |
1.25 in
|
Product Weight |
0.68 lb
|
Certifications |
UL Listed
|
Material |
Steel
|
Type |
Flexmate tool
|
Finish |
Pre-galvanized
|
Application |
4 in and 6 in flextrays
|