Download document () of 20

FMVA15LCY-UNV1-76

Eaton Crouse-Hinds series Champ FMVA LED floodlight, Cool white, Dimmable driver, 3/4" entry, 500W equiv, Heat and impact resistant glass lens, 15000 lumens, 140 lm/W, Die cast alum, Yoke mount, 100-277 Vac, 108-250 Vdc, 113W, 7x6 optics

General Specifications

Product Name
Eaton Crouse-Hinds series Champ FMVA LED floodlight
Catalog Number
FMVA15LCY-UNV1-76
UPC
662276873117
Product Length/Depth
15.5 in
Product Height
12 in
Product Width
7 in
Product Weight
31.8 lb

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
IEC
IECEx/ATEX
NEC hazardous rating
Class I, Division 2
Class I, Zone 2
Class II, Division 1
Class III
Lumens
15000
Wattage
113W
Mounting Method
Yoke
NEMA Rating
4X
Ingress protection (IP) ratings
IP66
Color temperature
Cool white
Dimming
Dimmable driver
Entry size
3/4"
Equivalent luminaire
500W
Lens material
Heat and impact resistant glass
Material
Die cast aluminum
Optical distribution
7x6
Power factor
> 0.90
Lumens per watt
140
Frequency rating
50/60 Hz
Voltage rating
100-277 Vac, 108-250 Vdc
Lamp type
LED

Export product specification