Eaton FP2 inductor, 0.1 uH, 16 A Irms, 11 A ISAT, 0.76 mΩ resistance, SMT mounting, Ferrite, 2-pins, 1700 qty.
| Product Name |
Eaton FP2 inductor
|
| Catalog Number |
FP2-D100-R
|
| EAN |
5027590170574
|
| UPC |
051712889117
|
| Product Length/Depth |
0.283 in
|
| Product Height |
0.118 in
|
| Product Width |
0.264 in
|
| Product Weight |
0.0011 lb
|
| Compliances |
RoHS Compliant
|
| Product Type |
Inductor
|
| Type |
Inductor
|
| Mounting |
SMT
|
| IRMS |
16 A
|
| ISAT |
11 A
|
| Package Quantity |
1700
|
| Material |
Ferrite
|
| Contact configuration |
Two-pin
|
| Temperature rating |
-40 to 125 °C
|
| Resistance |
0.76 mΩ
|
| Series |
FP2
|