Download document () of 20

FR240J

Eaton Crouse-Hinds series Pauluhn Meridian FR marine interior, 60 Hz, 4 ft, Acrylic lens, T12ES, Aluminum, Recessed ceiling mount, 2-lamp, 120 Vac, 34W

General Specifications

Product Name
Eaton Crouse-Hinds series Pauluhn Meridian FR marine interior
Catalog Number
FR240J
UPC
662276396814
Product Length/Depth
53.13 in
Product Height
4.94 in
Product Width
9.13 in
Product Weight
15 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Lamp length
4 ft
Lens material
Acrylic
Light type
T12ES
Material
Aluminum
Number of lamps
2-lamp
Wattage
34W
Mounting Method
Recessed ceiling
Frequency rating
60 Hz
Voltage rating
120 Vac

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.