Photo is representative
Download
Eaton Crouse-Hinds series Condulet FS device box, Shallow, Sand cast aluminum, Single-gang, 1/2"
Product Name |
Eaton Crouse-Hinds series Condulet FS device box
|
Catalog Number |
FS1 SCA
|
UPC |
782274892054
|
Product Length/Depth |
5.16 in
|
Product Height |
2.75 in
|
Product Width |
1.88 in
|
Product Weight |
0.86 lb
|
Area classification |
Ordinary/Non-Hazardous Locations
|
Standards type |
NEC/CEC
|
Material |
Sand cast aluminum
|
Depth |
Shallow
|
Trade size |
1/2"
|
Number of gangs |
1
|