Photo is representative
Download
Eaton Crouse-Hinds series Condulet FS device box, Shallow, Feraloy iron alloy, Two-gang, tandem, 3/4"
Product Name |
Eaton Crouse-Hinds series Condulet FS device box
|
Catalog Number |
FS27
|
UPC |
782274406800
|
Product Length/Depth |
9.94 in
|
Product Height |
2.75 in
|
Product Width |
1.88 in
|
Product Weight |
4.42 lb
|
Area classification |
Ordinary/Non-Hazardous Locations
|
Standards type |
NEC/CEC
|
Material |
Feraloy iron alloy
|
Depth |
Shallow
|
Trade size |
3/4"
|
Number of gangs |
2
|